SWRU640 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
      1. 1.4.1 CC2662R-Q1
      2. 1.4.2 BQ79718B-Q1
      3. 1.4.3 TPS3436-Q1
      4. 1.4.4 TPS715-Q1
      5. 1.4.5 TXU0204-Q1
      6. 1.4.6 LM5168-Q1
  8. 2Hardware
    1. 2.1 Power Requirements
      1. 2.1.1 Powering with Batteries and Wiring Harness
      2. 2.1.2 Powering with Source Meter/External Supply and Using the Resistor Ladder
    2. 2.2 Temperature Range
    3. 2.3 Programming, Debug, and Control
      1. 2.3.1 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    4. 2.4 Interfaces
      1. 2.4.1 Debug Interface Connector
      2. 2.4.2 BQ Daisy Chain Interface
    5. 2.5 Jumpers
    6. 2.6 General Features
      1. 2.6.1 BQ DCDC Converter (LM5168-Q1)
      2. 2.6.2 BQ Voltage References
      3. 2.6.3 BQ Resistor Ladder
      4. 2.6.4 BQ Busbar
      5. 2.6.5 CC2662R-Q1 LDO
      6. 2.6.6 CC2662R-Q1 Watchdog
      7. 2.6.7 BQ to Wireless MCU Level Shifter
      8. 2.6.8 Status LEDs
    7. 2.7 Advanced Use of the EVM Hardware
      1. 2.7.1 Base or Stack
      2. 2.7.2 Ring Architecture
      3. 2.7.3 Busbar Position
      4. 2.7.4 Radiated/Conducted Testing
      5. 2.7.5 Communication Isolation
  9. 3Software
    1. 3.1 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 CE Compliance
    2. 5.2 REACH Compliance
    3. 5.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  12. 6Additional Information
    1. 6.1 Known Hardware or Software Issues
    2. 6.2 Trademarks
    3. 6.3 Terminology
  13. 7References

TXU0204-Q1

TXU0204-Q1 is a 4-bit, dual-supply non-inverting fixed direction voltage level translation device. Ax pins are referenced to VCCA logic level, OE pin can be referenced to either VCCA or VCCB logic levels, and Bx pins are referenced to VCCB logic levels. The A port is able to accept input voltages ranging from 1.1V to 5.5V, while the B port can also accept input voltages from 1.1V to 5.5V. Fixed direction data transmission can occur from A to B or B to A when OE is set to high in reference to either supply. When OE is set to low, all output pins are in the high-impedance state.

CC2662RQ1-CSU-EVM TXU0204-Q1 Block Diagram Figure 1-4 TXU0204-Q1 Block Diagram

Key features of the TXU0204-Q1 include:

  • AEC-Q100 qualified for automotive applications
  • Available in wettable flank QFN (WBQA) package
  • Fully configurable dual-rail design allows each port to operate from 1.1V to 5.5V
  • Up to 200Mbps support for 3.3V to 5.0V
  • Schmitt-trigger inputs allows for slow and noisy inputs
  • Inputs with integrated static pull-down resistors prevent channels from floating
  • High drive strength (up to 12mA at 5V)
  • Low power consumption
    • 3μA maximum (25°C)
    • 6μA maximum (–40°C to 125°C)
  • VCC isolation and VCC disconnect (Ioff-float) feature
    • If either VCC input is <100 mV or disconnected, all outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Control logic (OE) with VCC(MIN) circuitry allows for control from either A or B port
  • Pinout compatible with TXB family level shifters
  • Available in other variants that support common applications: TXU0104-Q1, TXU0304-Q1
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2500V human-body model
    • 1500V charged-device model