SWRZ062F September   2015  – December 2022 CC1310

 

  1.   CC1310 SimpleLink™ Ultra-Low-Power Sub-1 GHz Wireless MCU Silicon Revisions B, A
  2.   Trademarks
  3. 1Advisory Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Advisories
    1.     Advisory 02
    2.     Advisory 03
    3.     Advisory 04
    4.     Advisory 05
    5.     Advisory 06
    6.     Advisory 07
    7.     Advisory 08
    8.     Advisory 09
    9.     Advisory 10
    10.     Advisory 11
    11.     Advisory 12
    12.     Advisory 13
    13.     Advisory 14
    14.     Advisory 15
    15.     Advisory 16
    16.     Advisory 17
    17.     Advisory 18
    18.     Advisory 19
  6. 4Silicon Revision A Advisories
    1.     Advisory 01
  7. 5Revision History

Advisory 11

Radio Frequency Error Glitch When Device Switches From IDLE to ACTIVE Mode While Radio is in TX or RX

Revision Affected:

A and B

Details:

If the device switches from IDLE to ACTIVE mode (for example, if the CPU starts executing code) while the radio is transmitting or receiving, it can result in a frequency deviation error in the modulated signal or erroneous signal reception.

Workaround:

Keep the flash ON in IDLE by using the TI Power driver API: Power_setConstraint(PowerCC26XX_NEED_FLASH_IN_IDLE)