SWRZ097D April   2020  – November 2022 AWR6843

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#26
    3.     MSS#27
    4.     MSS#28
    5.     MSS#29
    6.     MSS#30
    7.     MSS#31
    8.     MSS#32
    9.     MSS#33
    10.     MSS#34
    11.     MSS#36
    12.     MSS#37B
    13.     MSS#38A
    14.     MSS#39
    15.     MSS#40
    16.     MSS#41
    17.     MSS#42A
    18.     MSS#43A
    19.     MSS#44A
    20.     MSS#45
    21. 6.1 MSS#50
    22. 6.2 MSS#51
    23.     ANA#11B
    24. 6.3 ANA#12A
    25.     ANA#13B
    26.     ANA#14
    27.     ANA#15
    28.     ANA#16
    29.     ANA#17A
    30.     ANA#18B
    31.     ANA#19
    32.     ANA#20
    33.     ANA#21
    34.     ANA#22A
    35.     ANA#27A
  7. 7Trademarks
    1.     Revision History

MSS#36

DMA Read From an Unimplemented Address Space is not Reported as a BUS Error

Revision(s) Affected:

AWR6843 ES2.0

Description:

The MSS DMA should generate a Bus Error (BER) interrupt when the DMA detects an error due to a read from an unimplemented address location. This interrupt is not available on any of the VIM Interrupt Channels for DMA1 and DMA2.

Implication: A DMA read from an unimplemented address can go undetected.

Workaround(s):

The DMA MPU has to be engaged with valid address range to ensure no occurrence of any read from an invalid address location happens.

DMA transfers have to be covered with end-to-end CRC from source to destination.