SWRZ101B December   2021  – December 2023 AM2732 , AM2732-Q1

 

  1.   1
  2.   Abstract
  3. 1Silicon Usage Notes and Advisories Matrices
    1.     Devices Supported
  4. 2 Usage Notes and Advisories
    1.     Silicon Usage Notes
      1.      i2293
      2.      i2295
      3.      i2300
      4.      i2324
      5.      i2364
      6.      i2389
      7.      i2390
    2.     Silicon Advisories
      1.      i2162
      2.      i2288
      3.      i2289
      4.      i2294
      5.      i2297
      6.      i2298
      7.      i2299
      8.      i2301
      9.      i2302
      10.      i2309
      11.      i2315
      12.      i2318
      13.      i2329
      14.      i2336
      15.      i2337
      16.      i2338
      17.      i2339
      18.      i2340
      19.      i2341
      20.      i2342
      21.      i2344
      22.      i2345
      23.      i2387
      24.      i2392
      25.      i2394
      26.      i2386
  5.   Trademarks
  6. 3Revision History

i2344

Aurora: Valid udp size range is AURORA_TX_UDP_SIZE > 4

Details:

In Aurora 64b66b mode ([TOP_AURORA_TX|AURORA_TX_CONFIG:AURORA_TX_CONFIG_PROTOCOL_SEL = 1), TOP_AURORA_TX:AURORA_TX_UDP_SIZE=4 and AURORA_TX_UDP_CONFIG_PACK_MODE_SEL = 1 (TWP) is not supported.

For Aurora64b66b and TWP pack mode, other udp sizes (eg 1,2,3,5,6,7,8……so on) are supported, only udp size=4 isn’t supported.

Workaround(s):

None. For Aurora64b66b and TWP pack mode, other udp sizes (eg 1,2,3,5,6,7,8……so on) are supported, only udp size=4 isn’t supported.

Therefore we need to ask users/customers to not use udp_size=4 with this combination. *Therefore valid udp sizes are -*

*Aurora 8b10b and Aurora 64b66b-*

* AURORA_TX_UDP_CONFIG_PACK_MODE_SEL = 0 (Bytes) : Valid Udp sizes - AURORA_TX_UDP_SIZE = 8, 12, 16, 20.....so on

* AURORA_TX_UDP_CONFIG_PACK_MODE_SEL = 1 (TWP) : Valid Udp sizes - AURORA_TX_UDP_SIZE = 5, 6, 7, 8.....so on