SWRZ102B November   2021  – October 2023 AWR2944

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#46
    9. 5.2  MSS#48
    10. 5.3  MSS#49
    11. 5.4  MSS#52
    12. 5.5  MSS#53
    13. 5.6  MSS#54
    14. 5.7  MSS#55
    15. 5.8  MSS#56
    16. 5.9  MSS#57
    17. 5.10 MSS#58
    18. 5.11 MSS#59
    19. 5.12 MSS#60
    20. 5.13 MSS#61
    21. 5.14 MSS#62
    22. 5.15 ANA#12A
    23.     ANA#32A
    24.     ANA#33A
    25.     ANA#34A
    26.     ANA#35A
    27.     ANA#36
    28.     ANA#37A
    29.     ANA#38A
    30.     ANA#39
    31.     ANA#43
    32.     ANA#44
    33.     ANA#45
    34.     ANA#46
    35.     ANA#47
  7.   Trademarks
  8.   Revision History

Advisory to Silicon Variant / Revision Map

Table 4-1 Advisory to Silicon Variant / Revision Map
ADVISORY NUMBER ADVISORY TITLE AWR294x
ES1.0 ES2.0
MAIN SUBSYSTEM
MSS#25 Debugger May Display Unpredictable Data in the Memory Browser Window if a System Reset Occurs X X
MSS#27 MibSPI in Peripheral Mode in 3- or 4-Pin Communication Transmits Data Incorrectly for Slow SPICLK Frequencies and for Clock Phase = 1 X X
MSS#28 A Data Length Error is Generated Repeatedly in Peripheral Mode When IO Loopback is Enabled X X
MSS#29 Spurious RX DMA REQ From a Peripheral Mode MibSPI X X
MSS#30 MibSPI RX RAM RXEMPTY Bit Does Not Get Cleared After Reading X X
MSS#33 MibSPI RAM ECC is Not Read Correctly in DIAG Mode X X
MSS#40 Any EDMA Transfer That Spans ACCEL_MEM1 +ACCEL_MEM2 Memories of Hardware Accelerator May Result In Data Corruption Without Any Notification Of Error From The SoC X X
MSS#46 Hardware Accelerator (HWA) Sniffers as a part of the Measurement Data output (MDO) interface are not operational. X
MSS#48 Measurement Data Output (MDO) software marker inserted at FIFO threshold location other than for Sniffer 0 is not sent out and is bound to get missed X
MSS#49 Issues seen in potential interoperability with receiver supporting only Strict Alignment User Flow Control Stripping during Overflow message transmission in Aurora 64B/66B Protocol X X
MSS#52 DSS L2 Parity Issue: When DSP sends out an access beyond configured memory size X X
MSS#53 Incorrect behavior seen when context switch happens in the last parameter-set in HWA 2.0 X
MSS#54 Aurora TX UDP size<=4 is invalid X X
MSS#55 PMIC CLKOUT dithering in chirp-to-chirp staircase mode not supported X X
MSS#56 CR4 STC Boot Monitor Failure X
MSS#57 Loss of data observed on Flush/Marker or completion of packet over MDO interface. X X
MSS#58 ePWM: Glitch during Chopper mode of operation X X
MSS#59 CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported X X

MSS#60

Mismatch in Read and Write address for 6-internal registers of PCR

X

X

MSS#61 Data aborts seen while access made to last 24 bytes of the configured MPU region and cache is enabled X X

MSS#62

HWA hangs when using back to back FFT3X paramsets

X

X

ANALOG / MILLIMETER WAVE
ANA#12A Second Harmonic (HD2) Present in the Receiver X X
ANA#32A High inter-TX gain and phase mismatch drift over temperature X
ANA#33A High inter-RX gain and phase mismatch drift over temperature X
ANA#34A Low inter-TX isolation between adjacent channels (TX1/TX2 or TX3/TX4) X
ANA#35A Low inter-RX isolation between adjacent channels (RX1/RX2 or RX3/RX4) X X
ANA#36 TX4 phase shifter DAC monitor and fault injection not functional X
ANA#37A High RX gain droop across LO frequency X X
ANA#38 Return loss on RX pins not meeting the -10dB S11 target X
ANA#39 HPF cutoff frequency 2800kHz configuration can result in incorrect RX IFA gains and filter corner frequencies X X
ANA#43 Errors seen in Synthesizer Frequency Live monitor X X
ANA#44 In 3.3V IO mode, back power is observed on the 1.8V rail from 3.3V rail X X
ANA#45 Spurs Caused due to Digital Activity X X
ANA#46 Spurs caused due to data transfer activity X X
ANA#47 RX Spurs observed across RXs in Idle Channel Scenario X X