SWRZ102B November   2021  – October 2023 AWR2944

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#46
    9. 5.2  MSS#48
    10. 5.3  MSS#49
    11. 5.4  MSS#52
    12. 5.5  MSS#53
    13. 5.6  MSS#54
    14. 5.7  MSS#55
    15. 5.8  MSS#56
    16. 5.9  MSS#57
    17. 5.10 MSS#58
    18. 5.11 MSS#59
    19. 5.12 MSS#60
    20. 5.13 MSS#61
    21. 5.14 MSS#62
    22. 5.15 ANA#12A
    23.     ANA#32A
    24.     ANA#33A
    25.     ANA#34A
    26.     ANA#35A
    27.     ANA#36
    28.     ANA#37A
    29.     ANA#38A
    30.     ANA#39
    31.     ANA#43
    32.     ANA#44
    33.     ANA#45
    34.     ANA#46
    35.     ANA#47
  7.   Trademarks
  8.   Revision History

ANA#36

TX4 phase shifter DAC monitor and fault injection are not functional

Revisions Affected

AWR294x ES1.0 ONLY

Details

TX4 phase shifter DAC (Digital to Analog Conversion) monitor is not functional due to a design bug in the Silicon. Similarly, the associated fault injection mechanism is also not functional on Silicon.

Workaround

No Workaround is available in ES 1.0.

Silicon Fix is provided in ES 2.0.

TX gain/phase mismatch monitor and phase shifter monitor are available as additional diagnostics that can cover the TX-DAC from a safety perspective.