SWRZ107A December 2020 – June 2022 CC2662R-Q1
PRODUCTION DATA
Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.
| MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED | |||
|---|---|---|---|---|---|
| E/F | |||||
| Power | Power_03 — Increased Voltage Ripple at Low Supply Voltages When DC/DC Converter is Enabled | Yes | |||
| PKA | PKA_01 — Public Key Accelerator (PKA) Interrupt Line is Always High When Module is Enabled and PKA is Idle | Yes | |||
| PKA | PKA_02 — Public Key Accelerator (PKA) RAM is Not Byte Accessible | Yes | |||
| I2C | I2C_01 — I2C Module Controller Status Bit is Set Late | Yes | |||
| I2S | I2S_01 — I2S Bus Faults are Not Reported | Yes | |||
| CPU | CPU_01 — Arm® Errata #838869: Store Immediate Overlapping Exception Return Operation Might Vector to Incorrect Interrupt | Yes | |||
| CPU | CPU_02 — Arm® Errata #752770: Interrupted Loads to SP Can Cause Erroneous Behavior | Yes | |||
| CPU | CPU_03 — Arm® Errata #776924 VDIV or VSQRT Instructions Might Not Complete Correctly When Very Short ISRs are Used | Yes | |||
| CPU, System | CPU_Sys_01 — The SysTick Calibration Value (Register Field CPU_SCS.STCR.TENMS) Used to Set Up 10-ms Periodic Ticks is Incorrect When the System CPU is Running Off Divided Down 48-MHz Clock | Yes | |||
| System | Sys_01 — Device Might Boot Into ROM Serial Bootloader When Waking Up From Shutdown | Yes | |||
| System | Sys_03 — RTC Clock Does Not Satisfy WBMS Specification for Sleep Clock Accuracy (SCA) When Internal RCOSC_LF is Used as Clock Source | Yes | |||
| System Controller | SYSCTRL_01 — Resets Occurring in a Specific 2-MHz Period During Initial Power Up are Incorrectly Reported | Yes | |||
| SRAM | SRAM_01 — Reserved addresses within SRAM_MMR region alias into SRAM array | Yes | |||
| General-Purpose Timer | GPTM_01 — An incorrect value might be written to the general-purpose (GP) timers MMRs (memory mapped registers) when simultaneously accessing the PKA (public key accelerator) engine and/or the AES (advanced encryption standard) engine from a different controller | Yes | |||
| ADC | ADC_01 — Periodic ADC trigger at 200 kHz rate can be ignored when XOSC_HF is turned on or off | Yes | |||
| ADC | ADC_02 — ADC samples can be delayed by 2 or 14 clock cycles (24 MHz) when XOSC_HF is turned on or off, resulting in sample jitter | Yes | |||
| ADC | ADC_03 — Software can hang when reading the ADC FIFO if a single manual ADC trigger is generated immediately after the ADC is enabled | Yes | |||
| ADC | ADC_04 — Misbehaving ADC FIFO status flags in the AUX_ANAIF:ADCFIFOSTAT register (OVERFLOW, FULL, ALMOST_FULL, and EMPTY) | Yes | |||
| ADC | ADC_05 — Writing any value to AUX_ANAIF:ADCTRIG.START will create an ADC trigger | Yes | |||