SWRZ137C December 2022 – December 2025 IWRL6432
PRODUCTION DATA
When the device is in power optimized topology and 1.8V powers up before 1.2V, a momentary large current can be seen at 1.2V rail before NRESET release only during the device power up. To avoid that, power up 1.2V (VDDIN, VDD_SRAM and VNWA) before 1.8V .
This usage note is ONLY applicable for 1.2V rail. For signals other than 1.2V power supply, refer the "Device Wake-up Sequence" diagram in the data sheet.
The power distribution network in TI EVM/Reference designs follows "Device Wake-up Sequence" in the data sheet and supports the additional current without powering up 1.2V first.