SWRZ137C December   2022  – December 2025 IWRL6432

PRODUCTION DATA  

  1.   1
  2.   ABSTRACT
  3. 1Introduction
  4. 2Device Nomenclature
  5. 3Device Markings
  6. 4Usage Notes
    1. 4.1 Power up sequence in power optimized topology
    2. 4.2 Meeting data sheet spec for 1.2V Digital LDO output path in BOM optimized topology
  7. 5Advisory to Silicon Variant / Revision Map
  8. 6Known Design Exceptions to Functional Specifications
    1. 6.1  ANA #48
    2. 6.2  ANA #49
    3. 6.3  ANA #50
    4. 6.4  ANA #51
    5. 6.5  ANA #52
    6. 6.6  ANA #57
    7. 6.7  DIG #1
    8. 6.8  DIG #2
    9. 6.9  DIG #3
    10. 6.10 DIG #4
    11. 6.11 DIG #5
    12. 6.12 DIG #6
    13. 6.13 DIG #7
    14. 6.14 DIG #8
    15. 6.15 DIG #9
    16. 6.16 DIG #10
    17. 6.17 DIG #14
    18. 6.18 DIG #15
    19. 6.19 DIG #16
  9. 7Trademarks
  10.   Revision History

ANA #52

Slicer LDO Test LOAD (TLOAD) not disabled after startup

Revisions Affected

IWRL6432 ES1.0

Details

By default, the slicer LDO TLOAD is enabled during startup for stability purposes. After the oscillator is enabled, the current loading should be disabled automatically to reduce power and extend reliability.

Since presently the loading is not turned OFF automatically, higher than expected current is observed (≅8mA).

Workaround

It is recommended to disable the load bit explicitly by setting the following field to save unnecessary power burnout :

TOP_PRCM: CLK_CTRL_REG1_LDO_CLKTOP = 0x1

This has been fixed in ES2.0