SWRZ137C December 2022 – December 2025 IWRL6432
PRODUCTION DATA
UART: Limited UART baud rates
IWRL6432 ES1.0, ES2.0
Due to a design limitation (related to the clocking scheme), UART doesn’t support standard baud rates above 115200 bits per second. Higher baud rates up to 1.25Mbps can be supported but the rates are non-standard.
Applications requiring UART cannot use standard baud rates above 115200 bits per second
Standard Baud Rates supported :
XTAL (MHz) | 40 | |
Ideal Baud rate (bps) | Actual Baud | Error % |
115200 | 113636.36 | 1.36 |
76800 | 75757.58 | 1.36 |
Non- Standard baud rates supported:
XTAL (MHz) | 40 |
Maximum baud (bps) | 1250k |
833.33k | |
625k | |
500k | |
416.66k | |
357.14k | |
312.5k |
TI recommends to use the following workarounds based on application needs: