SWRZ149B July   2023  – December 2025 IWRL1432

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Usage Notes
    1. 4.1 Power up sequence in power optimized topology
    2. 4.2 Meeting data sheet spec for 1.2V Digital LDO output path in BOM optimized topology
  6. 5Advisory to Silicon Variant / Revision Map
  7. 6Known Design Exceptions to Functional Specifications
    1. 6.1  ANA #51
    2. 6.2  ANA #52
    3. 6.3  DIG #1
    4. 6.4  DIG #2
    5. 6.5  DIG #3
    6. 6.6  DIG #4
    7. 6.7  DIG #5
    8. 6.8  DIG #6
    9. 6.9  DIG #7
    10. 6.10 DIG #8
    11. 6.11 DIG #9
    12. 6.12 DIG #10
    13. 6.13 DIG #14
    14. 6.14 DIG #15
    15. 6.15 DIG #16
  8. 7Trademarks
  9.   Revision History

DIG #1

ePWM: Glitch during Chopper mode of operation

Revision(s) Affected

IWRL1432ES1.1, ES2.0

Details

During chopper mode operation, a glitch may be observed on the ePWMA and ePWMB output signals from the ePWM module.

Workaround

If the use case is impacted by a glitch, it is recommended to disable the PWM chopper control function by setting the LPRADAR:APP_PWM:PCCTL:CHPEN register bit to 0.

The below table shows the Register Address for above workaround.

Bits

Name

Address

0

LPRADAR:APP_PWM:PCCTL:CHPEN0X57F7 FC3C