SWRZ149B July   2023  – December 2025 IWRL1432

PRODUCTION DATA  

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Usage Notes
    1. 4.1 Power up sequence in power optimized topology
    2. 4.2 Meeting data sheet spec for 1.2V Digital LDO output path in BOM optimized topology
  6. 5Advisory to Silicon Variant / Revision Map
  7. 6Known Design Exceptions to Functional Specifications
    1. 6.1  ANA #51
    2. 6.2  ANA #52
    3. 6.3  DIG #1
    4. 6.4  DIG #2
    5. 6.5  DIG #3
    6. 6.6  DIG #4
    7. 6.7  DIG #5
    8. 6.8  DIG #6
    9. 6.9  DIG #7
    10. 6.10 DIG #8
    11. 6.11 DIG #9
    12. 6.12 DIG #10
    13. 6.13 DIG #14
    14. 6.14 DIG #15
    15. 6.15 DIG #16
  8. 7Trademarks
  9.   Revision History

DIG #2

UART: UARTA cannot be used to wake up the sequencer from Deep Sleep Low Power Mode

Revision(s) Affected

IWRL1432 ES1.1

Details

Universal Asynchronous Receiver-Transmitter A (UART A) cannot be used to wake up the processor core from Deep-Sleep mode. Currently UART B interrupts are connected to Wake-up Interrupt Controller lines.

Workaround

It is recommended to use other wake-up sources ( Controller Area Network - Flexible Data-rate (CAN-FD)/ UARTB/ Serial Peripheral Interface(SPI))

This has been fixed in ES2.0.