SWRZ159B April   2024  – December 2025 IWRL6432AOP

 

  1.   1
  2.   ABSTRACT
  3. 1Introduction
  4. 2Device Nomenclature
  5. 3Device Markings
  6. 4Usage Notes
    1. 4.1 Power up sequence in power optimized topology
    2. 4.2 Meeting data sheet spec for 1.2V Digital LDO output path in BOM optimized topology
  7. 5Advisory to Silicon Variant / Revision Map
  8. 6Known Design Exceptions to Functional Specifications
    1. 6.1  ANA #51
    2. 6.2  ANA#54
    3. 6.3  ANA #57
    4. 6.4  DIG #1
    5. 6.5  DIG #3
    6. 6.6  DIG #4
    7. 6.7  DIG #5
    8. 6.8  DIG #6
    9. 6.9  DIG #8
    10. 6.10 DIG #9
    11. 6.11 DIG #10
    12. 6.12 DIG #14
    13. 6.13 DIG #15
    14. 6.14 DIG #16
  9. 7Trademarks
  10.   Revision History

DIG #1

ePWM: Glitch during Chopper mode of operation

Revisions Affected

IWRL6432AOPES2.0

Details

During chopper mode operation, a glitch can be observed on the ePWMA and ePWMB output signals from the ePWM module.

Workaround

If the use case is impacted by a glitch, TI recommends to disable the PWM chopper control function by setting the LPRADAR:APP_PWM:PCCTL:CHPEN register bit to 0.

The below table shows the Register Address for above workaround.

Bits

Name

Address

0

LPRADAR:APP_PWM:PCCTL:CHPEN0X57F7 FC3C