SWRZ159B April 2024 – December 2025 IWRL6432AOP
| Advisory Number | Advisory Title | IWRL6432AOP |
|---|---|---|
| ES2.0 | ||
| Analog / Millimeter Wave | ||
|
Continuous Wave Streaming CZ mode: Sudden jump in RX output codes every 20.97152msec |
x | |
| ANA#54 | RX ADC saturation risk because of TX to RX coupling | x |
| ANA#57 | SNR degradation at 60GHz in the presence of strong near range reflector | x |
| Digital Subsystem | ||
| DIG #1 | ePWM: Glitch during Chopper mode of operation | x |
| DIG #3 | Limited UART baud rates | x |
| DIG #4 | RS232 AutoBaud Rate feature doesn't support trimmed ROCSC variation. | x |
| DIG #5 | Internal Bus access to SPI for data transfer not supported when SPI smart-idle mode is enabled. | x |
| CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported | x | |
| DIG #8 | Shared RAM clock gating default values | x |
| DIG #9 | TOP_IO_MUX register space not accessible from RS232 for debug purposes. | x |
| DIG #10 | Incorrect behavior of frame stop API | x |
| DIG #14 | Corrupted Data Store for Partial Write in Shared Memory | x |
| DIG #15 | Boot failure, if metaimage is multiple of 2K | x |
| DIG #16 | Boot failure for images less than size 8k over SPI | x |