Boot failure, if metaimage is multiple of 2K
Revisions Affected
IWRL6432AOP
ES2.0
Details
Metaimages that are a multiple of 2048
bytes will fail to boot.
Workaround
- Add a constant non-volatile
variable to increase the metaimage size, so that the size is not aligned to
2048 bytes.
- Update MMWAVE-L-SDK to
version 5.4 or above; mmWave LSDK 5.4 and above includes changes to the
metaimage generator tool to add a minimal config file (approximately 64
bytes) in case the image is a multiple of 2048 bytes.