SWRZ161C December 2024 – August 2026 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1
Power Loss Vulnerability in System ROM Firmware Update Process
E
The firmware update process, including HSM, Secondary Bootloader, and application updates, executed by the System ROM may be unexpectedly interrupted if a power loss occurs during operation. Since the ROMAPI register is not retained across power cycles, the System ROM is unable to resume and complete the firmware update process.
None. The permanent fix is to use Silicon Revision PG2.1 (Rev F).