SWRZ167 December   2025 CC3551E

 

  1.   1
  2.   Abstract
  3. 1Advisories Matrices
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision 2.0 Advisories
    1. 3.1 Advisory RADIO_01
    2. 3.2 Advisory RADIO_02
    3. 3.3 Advisory ADC_01
  6. 4Trademarks
  7. 5Revision History

Advisories Matrices

Table 1-1 Advisories Matrix
MODULE DESCRIPTION SILICON REVISIONS AFFECTED
2.0
RADIO Advisory RADIO_01 - Use at ambient temperatures >85C potentially causes device heating that exceeds maximum operating conditions X
RADIO Advisory RADIO_02 - 5GHz RF maximum input level reduced 3dB prior to association X
ADC Advisory ADC_01 - When operating the ADC in scheduled periodic conversion mode, ad-hoc conversions should not be performed X