SWRZ167 December   2025 CC3501E , CC3551E

 

  1.   1
  2.   Abstract
  3. 1Advisories Matrices
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision 2.0 Advisories
    1. 3.1 Advisory RADIO_01
    2. 3.2 Advisory RADIO_02
    3. 3.3 Advisory ADC_01
  6. 4Trademarks
  7. 5Revision History

Package Symbolization and Revision Identification

Figure 2-1 and Table 2-1 describe package symbolization and device revision codes.

CC3551E,CC3501E Package Symbolization Figure 2-1 Package Symbolization
Table 2-1 Revision Identification
DEVICE REVISION CODE (y)SILICON REVISION
(empty)PG1.0
B PG2.0

The device marking includes the part number XCC35##, where the ## denote the exact part number, either CC3500, CC3501, CC3550, or CC3551. Please see data sheets for device indentification.

The device marking also includes the Silicon revision in the form Xy###. The "X" marks pre-production silicon, and the "y" denotes the exact silicon revision, PG1 or PG2. The lack of the "y" indicates PG1. For example, "X458" is a possible marking for PG1, because after the "X" there is no "B" (marking PG2) before the next three characters (in this case "458").