SWRZ167 December   2025 CC3501E , CC3551E

 

  1.   1
  2.   Abstract
  3. 1Advisories Matrices
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision 2.0 Advisories
    1. 3.1 Advisory RADIO_01
    2. 3.2 Advisory RADIO_02
    3. 3.3 Advisory ADC_01
  6. 4Trademarks
  7. 5Revision History

Silicon Revision 2.0 Advisories

The following advisories are known design exceptions to functional specifications. Advisories are numbered in the order in which the advisory was added to this document. Some advisory numbers are removed in future revisions of this document because the design exception was fixed or documented in the device-specific data manual or technical reference manual. When items are deleted, the remaining advisory numbers are not re-sequenced.