TIDT223 April 2021
Two different configurations of this design were tested, with the difference between them being the effective Y capacitance. Testing was also done with and without output beads but it was found that they had no noticeable impact on testing results. The following table highlights the differences in the two configurations.
| Configuration | Y-Cap Values (2 in Series) | Effective Capacitance |
|---|---|---|
| A | 100 pF | 50 pF |
| B | 220 pF | 110 pF |