TIDT265 May 2022
The following table displays the PMP22538 efficiency data.
| Input | Input Current (mARMS) | Apparent Power (VA) | Input Power (W) | Power Factor | Output Voltage (V) | Output Current (A) | Output Power (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|---|
| 120 Vac, 60 Hz |
91.98 |
11.054 |
7.46 |
0.693 |
59.826 |
0.098 |
5.863 |
78.57 |
| 120 Vac, 60 Hz |
135.48 |
16.278 |
14.09 |
0.866 |
59.797 |
0.199 |
11.9 |
84.431 |
| 120 Vac, 60 Hz |
232.4 |
27.92 |
26.41 |
0.946 |
59.754 |
0.396 |
23.686 |
89.687 |
| 120 Vac, 60 Hz |
333.2 |
40.01 |
39.3 |
0.982 |
59.75 |
0.599 |
35.76 |
90.993 |
| 120 Vac, 60 Hz |
439.1 |
52.7 |
52.05 |
0.988 |
59.746 |
0.796 |
47.576 |
91.403 |
| 120 Vac, 60 Hz |
550.4 |
66.03 |
65.33 |
0.989 |
59.744 |
0.999 |
59.66 |
91.321 |
| 230 Vac, 50 Hz |
78.62 |
17.45 |
7.52 |
0.431 |
59.806 |
0.098 |
5.861 |
77.938 |
| 230 Vac, 50 Hz |
117.63 |
24.84 |
14.31 |
0.576 |
59.742 |
0.199 |
11.871 |
82.954 |
| 230 Vac, 50 Hz |
171.53 |
39.22 |
27.18 |
0.693 |
59.861 |
0.396 |
23.723 |
87.281 |
| 230 Vac, 50 Hz |
212.9 |
49.1 |
39.72 |
0.809 |
59.766 |
0.599 |
35.806 |
90.145 |
| 230 Vac, 50 Hz |
261 |
60.08 |
52.36 |
0.871 |
59.768 |
0.796 |
47.576 |
90.862 |
| 230 Vac, 50 Hz |
315.1 |
72.51 |
65.24 |
0.9 |
59.836 |
0.998 |
59.728 |
91.552 |