TIDT265
May 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
EMI
3
Waveforms
3.1
Switch Node
3.2
Output Voltage Ripple
2.4
EMI
Figure 2-4
and
Figure 2-5
illustrate the PMP22538 EMI graphs.
Figure 2-4
120 Vac, 60-Hz Input
Figure 2-5
230 Vac, 50-Hz Input