TIDT265
May 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
EMI
3
Waveforms
3.1
Switch Node
3.2
Output Voltage Ripple
Features
Over 91% efficient at maximum output power
Compact 95 mm × 36 mm PCB area and 30 mm total maximum height
PFC control reduces peak input current