TIDT266 April   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Regulation Graph
    4. 2.4 Thermal Images
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Output Voltage Start-Up Waveform

Load Transients

Load transient response is shown in the following figures.

GUID-20220330-SS0I-MXB8-RXKS-B6QXXJWN17SP-low.pngFigure 3-11 Load Transient, VIN = 800 V, 2-A to 4-A Load Transient, 1 A/μs
GUID-20220330-SS0I-0QD8-CFQ6-LXXZFJK4TJQP-low.pngFigure 3-12 Load Transient, VIN = 800 V, 1-A to 4-A Load Transient, 1 A/μs