TIDT266 April 2022
Output voltage start-up behavior is shown in the following figures.
Figure 3-13 Output Voltage Start-Up, VIN = 350 V, Io = 0 A
Figure 3-14 Output Voltage Start-Up, VIN = 350 V, Io = 4 A
Figure 3-15 Output Voltage Start-Up, VIN = 600 V, Io = 0 A
Figure 3-16 Output Voltage Start-Up, VIN = 600 V, Io = 4 A