TIDT266
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Regulation Graph
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Output Voltage Start-Up Waveform
1.3
Dimensions
The board dimensions are 100 mm (length) × 55 mm (width) × 40 mm (height).