TIDT270
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Charge Efficiency
2.2
OTG Efficiency
2.3
Thermal Images
3
Waveforms
3.1
Start-up
3.2
Shutdown
3.3
Charge Enable
3.4
Charge Disable
3.5
Typical Charge
3.6
Typical OTG
3.7
OTG Transient
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input voltage, V
IN
5 V–24 V
Output Voltage, V
OUT
15 V–21 V, 10 A