TIDT270
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Charge Efficiency
2.2
OTG Efficiency
2.3
Thermal Images
3
Waveforms
3.1
Start-up
3.2
Shutdown
3.3
Charge Enable
3.4
Charge Disable
3.5
Typical Charge
3.6
Typical OTG
3.7
OTG Transient
1.2
Required Equipment
Main Power Supply: 0 V–35 V, 0 A–12 A
Bipolar Power Supply: 36 V, ±12 A
EV2400 or USB2ANY interface device (This design does not include the EV2400 or USB2ANY interface device; the EV2400 or USB2ANY must be ordered separately.)