TIDT278 April 2022
| Parameter | Specifications |
|---|---|
| Input Voltage Range | 7 V to 27 V, 42-V surge |
| Output Primary Side | 5 V at 0.05 Amax |
| Output 1 Secondary Side | 12 Vnom, 11 V to 14 V at 0.17 Amax |
| Output 2 Secondary Side | 5 V at 0.05 Amax |
| Output 3 Secondary Side | 3.3 V at 0.3 Amax |
| Switching Frequency | 250 kHz |