The following equipment is required:
- DC source: GWinstek, GPS-3303C
- Bidirectional power source: IT6010C-80-300
- 140W USB Type-C PD adapter
- 1m USB Type-C cable (supports 5A)
- Electronic load: Chroma, 6314A
- Oscilloscope: Tektronix, DPO 3054
- Infrared Thermal Camera: Fluke, TiS55
- Ture-RMS-Multimeter: Fluke, 287C
- Digital Power Meter: Yokogawa WT310
- TPS65987 EVM board
- USB Type-C DUO EVM board (Sink and Source
Emulator)