TIDT347A November 2023 – October 2024
Figure 3-9 and Figure 3-10 show the short-circuit protection and recovery waveform, once the battery voltage falls below Vbat_short (2.5V), the device is forced into PFM mode, and current is reduced to around 200mA. Once the battery short is removed, it recovers to normal operation.
Figure 3-9 Short-Circuit Protection and
Recovery
Figure 3-10 Zoom Waveform During
SCP