TIDT347A November 2023 – October 2024
Table 2-2 shows the thermal images at fast charge mode at maximum power condition for each battery cell condition. All image were captured with 25ºC ambient, after a 30-minute warm up.
| Temperature (°C) | Test Condition | ||
|---|---|---|---|
| Component | 20 Vsys and 10S Full-Load Charging | 20 Vsys and 7S Full-Load Charging | 20 Vsys and 4S Full-Load Charging |
|
Q2 (Vsys high side) |
63.2°C | 50.4°C | 46.2°C |
| Q4 (Vsys low side) | 61.4°C | 49.3°C | 44.2°C |
| Q1(Vbat high side) | 67.3°C | 53.4°C | 42.3°C |
| Q3 (Vbat low side) | 75.6°C | 57.2°C | 40.4°C |
| Buck-Boost Inductor | 66.5°C | 51.2°C | 42.1°C |
| TPS25751 | 74.5°C | 64.5°C | 57.2°C |
| BQ25756 | 56.2°C | 50.3°C | 45.2°C |
| Rsense (Input) | 61.5°C | 47.8°C | 43.2°C |
| Rsense (CHG) | 52.6°C | 42.3°C | 40.2°C |
Figure 2-3 through Figure 2-5 illustrate the thermal images at three different conditions.
Figure 2-3 Charge Mode Thermal 20 Vsys to 10S Vbat
Figure 2-5 Charge Mode Thermal 20
Vsys to 4S Vbat
Figure 2-4 Charge Mode Thermal 20
Vsys to 7S Vbat