TIDT388 February 2024
Figure 2-14 and Figure 2-15 present the top and bottom photos of the PMP23392 board, respectively. The board dimensions are 5.0in × 3.4in (127.00mm × 86.36mm). Remember that this is an evaluation board and has plenty of unutilized space, for ease of testing. The final design size can be significantly reduced to approximately 53.5mm × 52.0mm (or smaller).