TIDT402
February 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Efficiency Data
2.3
Thermal Images
2.3.1
20A Output Current
2.3.2
26A Output Current
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.1.1
26A Output Current
3.1.2
4A Output Current
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
3.5
Start-up Sequence
3.6
Shutdown Sequence
3.1.1
26A Output Current
CH4: DC-coupled switch node voltage (scale: 20V/div, 40µs/div, 500MHz bandwidth, 10× zoom)
Figure 3-1
Switching With 12V Input Voltage and 26A Load Current
CH4: DC-coupled switch node voltage (scale: 20V/div, 40µs/div, 500MHz bandwidth, 4000× zoom)
Figure 3-2
Switching with 12V Input Voltage and 26A Load Current