TIDT402 February   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graph
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
      1. 2.3.1 20A Output Current
      2. 2.3.2 26A Output Current
    4. 2.4 Bode Plots
  7. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 26A Output Current
      2. 3.1.2 4A Output Current
    2. 3.2 Output Voltage Ripple
    3. 3.3 Input Voltage Ripple
    4. 3.4 Load Transients
    5. 3.5 Start-up Sequence
    6. 3.6 Shutdown Sequence

Shutdown Sequence

PMP31306 Shutdown Sequence at 11V Input
                    Voltage with 26A Load Current
CH4: DC-coupled output voltage (scale: 10V/div, 20ms/div, 20MHz bandwidth, 10× zoom)
Figure 3-8 Shutdown Sequence at 11V Input Voltage with 26A Load Current