TIDT402
February 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Efficiency Data
2.3
Thermal Images
2.3.1
20A Output Current
2.3.2
26A Output Current
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.1.1
26A Output Current
3.1.2
4A Output Current
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
3.5
Start-up Sequence
3.6
Shutdown Sequence
1.2
Considerations
Unless otherwise noted, the input voltage was set to 12V.
A fan was used to blow air across the board with a heat sink mounted on the GaN switches on the bottom side.
The 1250W peak output power test was done with 1kW base load and 250W dynamic load set to 2Hz, 20% duty cycle.