TIDT427A December 2025 – April 2025
Radiated EMI tests performed on PMP31349 Rev. B board. The goal is to meet the CISPR 25 Class 3 standard. Class 5 limit lines are shown in the plots below as reference. These tests are provided as reference only.