TIDT427A December 2025 – April 2025
| PARAMETER | SPECIFICATIONS |
|---|---|
| Input Voltage | 48V |
| Output Voltage | 12V |
| Load Resistance | 1.2Ohm |
| Switching Frequency | 350kHz |
| Dual Random Spread Spectrum | Enabled |
| Heatsink | Not assembled |
Figure 4-1 Measurement Setup in EMI
Chamber
Figure 4-2 Measurement Setup with
Log-Periodic Antenna