TIDT427A December 2025 – April 2025
| Input Voltage (V) | Input Current (A) | Output Voltage (V) | Output Current (A) | Efficiency (%) |
|---|---|---|---|---|
| 60.0 | 0.0 | 12.0 | 0.0 | -0.5% |
| 60.0 | 0.1 | 12.0 | 0.5 | 74.7% |
| 60.0 | 0.2 | 12.0 | 1.0 | 85.4% |
| 60.0 | 0.3 | 12.0 | 1.5 | 89.6% |
| 60.0 | 0.4 | 12.0 | 2.0 | 91.5% |
| 60.0 | 0.5 | 12.0 | 2.5 | 92.4% |
| 60.0 | 0.6 | 12.0 | 3.0 | 92.8% |
| 60.0 | 0.8 | 12.0 | 3.5 | 93.3% |
| 60.0 | 0.9 | 12.0 | 4.0 | 93.8% |
| 60.0 | 1.0 | 12.0 | 4.5 | 94.2% |
| 60.0 | 1.1 | 12.0 | 5.0 | 94.6% |
| 60.0 | 1.2 | 12.0 | 5.5 | 94.9% |
| 60.0 | 1.3 | 12.0 | 6.0 | 95.1% |
| 60.0 | 1.4 | 12.0 | 6.5 | 95.2% |
| 60.0 | 1.5 | 12.0 | 7.0 | 95.4% |
| 60.0 | 1.6 | 12.0 | 7.5 | 95.5% |
| 60.0 | 1.7 | 12.0 | 8.0 | 95.6% |
| 60.0 | 1.8 | 12.0 | 8.5 | 95.7% |
| 60.0 | 1.9 | 12.0 | 9.0 | 95.7% |
| 60.0 | 2.0 | 12.0 | 9.5 | 95.8% |
| 60.0 | 2.1 | 12.0 | 10.0 | 95.8% |
| 60.0 | 2.2 | 12.0 | 10.5 | 95.8% |
| 60.0 | 2.3 | 12.0 | 11.0 | 95.8% |
| 60.0 | 2.4 | 12.0 | 11.5 | 95.8% |
| 60.0 | 2.5 | 12.0 | 12.0 | 95.8% |
| 60.0 | 2.6 | 12.0 | 12.5 | 95.8% |
| 60.0 | 2.7 | 12.0 | 13.0 | 95.8% |
| 60.0 | 2.8 | 12.0 | 13.5 | 95.8% |
| 60.0 | 2.9 | 12.0 | 14.0 | 95.7% |
| 60.0 | 3.0 | 12.0 | 14.5 | 95.7% |
| 60.0 | 3.1 | 12.0 | 15.0 | 95.6% |
| 60.0 | 3.2 | 12.0 | 15.5 | 95.6% |
| 60.0 | 3.4 | 12.0 | 16.0 | 95.6% |
| 60.0 | 3.5 | 12.0 | 16.5 | 95.5% |
| 60.0 | 3.6 | 12.0 | 17.0 | 95.4% |
| 60.0 | 3.7 | 12.0 | 17.5 | 95.4% |
| 60.0 | 3.8 | 12.0 | 18.0 | 95.3% |
| 60.0 | 3.9 | 12.0 | 18.5 | 95.2% |
| 60.0 | 4.0 | 12.0 | 19.0 | 95.1% |
| 60.0 | 4.1 | 12.0 | 19.5 | 95.1% |
| 60.0 | 4.2 | 12.0 | 20.0 | 95.0% |
| 60.0 | 4.3 | 12.0 | 20.5 | 94.8% |
| 60.0 | 4.4 | 12.0 | 21.0 | 94.7% |
| 60.0 | 4.5 | 12.0 | 21.5 | 94.7% |
| 60.0 | 4.7 | 12.0 | 22.0 | 94.5% |
| 60.0 | 4.8 | 12.0 | 22.5 | 94.3% |
| 60.0 | 4.9 | 12.0 | 23.0 | 94.2% |
| 60.0 | 5.0 | 12.0 | 23.5 | 93.9% |
| 60.0 | 5.1 | 12.0 | 24.0 | 93.8% |