TIDT447 June   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Safety Considerations
    4. 1.4 Dimensions
  7. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  8. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Input Voltage Ripple
    4. 3.4 Load Transients

Required Equipment

  • VIN power supply 20V to 60V
  • Electronic load to step for efficiency graphs, and for dynamic load testing such as Kikusui PLZ334WL, at least 660W
  • Oscilloscope such as Tektronix MDO34 with TPP0500B 10 × voltage probes and 50A current probe
  • Digital multimeters such as Fluke 87iii or 87V
  • For bode plots: Vector Network Analyzer such as Bode 100 from OMICRON lab
  • Thermal camera such as FLIR E75
  • Keysight 34970 data acquisition, switch unit along with calibrated 50A and 25A current shunts for efficiency measurements