TIDT447 June 2025
Temperature rise for Figure 2-2 at 48V input voltage, 12V output voltage with 25A load without fan is 98.5⁰C. This picture was taken once the device reached the steady state at room temperature (around 25⁰C).
Figure 2-2 48VIN, 25A
Thermal Image With No FanFigure 2-3 and Figure 2-4 are taken with a fan blowing on the board. With an efficient cooling system or with a strong airflow in place, the board can perform a lot better thermally when operating at any load (50A maximum) in a steady-state. Both of the following measurements are also taken at room temperature (around 25⁰C).
Figure 2-3 48VIN, 25A
Thermal Image With Fan
Figure 2-4 48VIN, 50A
Thermal Image With Fan