TIDT447
June 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Safety Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
Features
High current for body electronics and lighting applications
Peak conversion efficiency of 95% to 97% in 36V to 60V input voltage range
LM5137F-Q1 provides two-phase control and a gate driver in a single integrated circuit
GaN switches with top-side cooling and heatsink
Input electromagnetic interference (EMI) filter