TIDUC09 June 2026 BUF802
The BUF802 device is an open-loop, unity gain buffer JFET input stage that offers a low-noise, high-impedance stage. The device supports DC to 3.1GHz of bandwidth while offering excellent distortion and noise performance across the frequency range.
The BUF802 can be used as a standalone buffer, Buffer Mode (BF Mode), or in a composite loop with a precision amplifier, Composite Loop Mode (CL Mode), to achieve DC precision and a wide, large-signal bandwidth. The low output impedance and high output current drive strength enables the BUF802 to drive loads as high as 50Ω. The BUF802 comes with adjustable quiescent current to optimize system level power and performance.