TIDUC09 June 2026 BUF802
The reference design uses a digital potentiometer, TPL0102, in each channel for two different purposes: providing a variable resistance to account for BUF802 trimming in the composite loop circuit, and providing hysteresis control for the high-speed comparator, TLV3605. TPL0102 provides 100kΩ end-to-end resistance as well as non-volatile memory which stores the internal wiper settings.
Figure 2-15 TPL0102 Equivalent CircuitThe configuration used in the design shorts the W (wiper) and L (low) pins, so the effective resistance is equal to RHW. Figure 2-15 shows how the effective resistance is calculated. For use in the composite loop circuit, the recommended value for the digital potentiometer is approximately 6.7kΩ to account for any variance in the BUF802 and the resistors. For the hysteresis, the recommended value is 56kΩ to provide 60mV of hysteresis voltage to the input of the comparator. Both values are chosen as per recommended values in the datasheets, but can easily be adjusted via I2C to fit any system requirement.
| Function | Resistance (kΩ) | Hex | Binary |
|---|---|---|---|
| BUF802 Composite Loop | 6.64 | 0xEFh | 1110 1111 |
| TLV3605 Hysteresis Control | 60.16 | 0x66h | 0110 0110 |