TIDUEB2A July 2022 – July 2022
The key performances of TIDA-010240 were tested in a TI lab, the equipment used, test processes, and results are described in this section.
Table 3-1 lists the TIDA-010240 board connections.
| Connector | Description |
|---|---|
| J1 | Input Supply connector (VIN) |
| J2 | Battery A power connector |
| J3 | Battery B power connector |
|
J4 J5-1 |
MSPFET Programming header MSP-MUX SCL |
| J5-2 | MSP-MUX SDA |
| J5-3 | GND Connection |
| J7-1 | Host-MSP SDA |
| J7-2 | Host-MSP SCL |
| J7-3 | GND Connection |
| J6-1 | BQ25731 Device A SCL |
| J6-2 | Battery Pack A SCL |
| J6-3 | BQ25731 Device A SDA |
| J6-4 | Battery Pack A SDA |
| J6-5 | BQ25731 Device B SCL |
| J6-6 | Battery Pack B SCL |
| J6-7 | BQ25731 Device B SDA |
| J6-8 | Battery Pack B SDA |
| J6-9 | 3.3-V Connection |
| J6-10 | GND Connection |
| J8-1 | VIN + |
| J8-2 | 3.3-V Buck Converter Supply |
| J8-3 | VSYS + |
| J9-1 | 3.3-V Buck Converter Output |
| J9-2 | System 3.3-V Rail |
| J9-3 | MSPFET 3.3-V pin |
| J10 | System Output Connector (VSYS) |