TIDUEB2A July 2022 – July 2022
Table 3-3 shows the connections to the TIDA-010240 board for testing.
| Connector | Description |
|---|---|
| J1 | Connected to DC Power supply (12 V to 20 V) |
| J2 | Battery A + and – connections |
| J3 | Battery B + and – connections |
| J10 | Connected to > 160-W E-Load |
| J4 | MSPFET Connected for software monitoring |
| J5-1 | Logic Analyzer SCL monitoring downstream |
| J5-2 | Logic Analyzer SDA monitoring downstream |
| J5-3 | Logic Analyzer GND Connection |
| J7-1 | Host-MSP SDA connection for USB2ANY |
| J7-2 | Host-MSP SCL connection for USB2ANY |
| J7-3 | GND Connection for USB2ANY |
| J6-1 | BQ25731 Device A SCL |
| J6-2 | Battery Pack A SCL |
| J6-3 | BQ25731 Device A SDA |
| J6-4 | Battery Pack A SDA |
| J6-5 | BQ25731 Device B SCL |
| J6-6 | Battery Pack B SCL |
| J6-7 | BQ25731 Device B SDA |
| J6-8 | Battery Pack B SDA |
| J8 | J8-2 jumper to J8-3. Ties VSYS to 3.3-V buck input |
| J9 | J9-1 jumper to J9-2. Ties 3.3-V buck to 3.3-V system rail |