TIDUEB2A July 2022 – July 2022
Table 3-2 shows the equipment used for testing.
| Equipment | Rating | Description |
|---|---|---|
| DC Power Supply | 12 V to 20 V, 8 A | Power supply representing 19-V wall adapter input |
| Electronic Load (E-Load) | 160 W | Electronic load used to simulate the system load up to 160 W |
| Smart Batteries | Up to 4S, 2P Li-ion | Smart battery packs for charge, discharge and communications testing |
| Oscilloscope | Tektronix DPO 2024B | |
| Multimeter | Agilent 34401A | |
| Logic Analyzer | Logic analyzer used for communication monitor | |
| USB2ANY | USB2ANY device used for generating host commands |