TIDUEE5A October 2018 – May 2022
The items listed in Table 3-1 are required for electronics only operation. To operate a full PGU system, LEDs, LED cables, and an optical system are also required.
| ITEM NO. | ITEM | Part Number |
|---|---|---|
| 1 | DMD interface board | See the schematic files for TIDA-080004 |
| 2 | Formatter controller board | See the schematic files for TIDA-080004 |
| 3 | Total phase Cheetah USB to SPI adapter | Cheetah |
| 4 | 3-in DMD ribbon cable (2×) | Parlex Flex Cable, 0.5mm, 3 inch 050R50-76B |
| 7 | Cheetah SPI interface cable | Custom |
| 8 | Power input cable | Custom |
| 9 | 6-ft HDMI cable | Any |
| ITEM NO. | ITEM |
|---|---|
| 1 | 12 V at 3-A power supply |