TIDUEE5A October   2018  – May 2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagrams
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 DLP3030-Q1
      2. 2.3.2 DLPC120-Q1
      3. 2.3.3 TMS320F28023
    4. 2.4 System Design Theory
      1. 2.4.1 Head-up Display Parameter Design and Tradeoffs
        1. 2.4.1.1 Field of View and Eyebox
        2. 2.4.1.2 Resolution
        3. 2.4.1.3 Virtual Image Distance
      2. 2.4.2 Picture Generation Unit Design Decisions
        1. 2.4.2.1 Etendue Efficiency Match
        2. 2.4.2.2 Aperture Size: Selecting f/# of Optics
        3. 2.4.2.3 Thermal Design
        4. 2.4.2.4 LED Selection Summary
      3. 2.4.3 Design Summary
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Cadence Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
  12. 7Terminology
  13. 8Revision History

TMS320F28023

The Piccolo F2802x family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x based code, and also provides a high level of analog integration. The internal comparators and high resolution PWM signals are both utilized to implement a very high speed LED driver. This microcontroller, when combined with the DLP3030-Q1 chipset, can support 1-µs long LED pulses and 10-ns rise and fall times required by the 5000:1 dimming ratio.

Note:

The TMS320F280023 MCU is recommended for new designs. This product is from the latest generation of C2000™ real-time MCUs with enhanced features and performance at a lower cost structure. Refer to the TMS320F2802x/TMS320F2803x to TMS320F28002x Migration Overview application report for a list of differences between the two devices.