TIDUEE5A October   2018  – May 2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagrams
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 DLP3030-Q1
      2. 2.3.2 DLPC120-Q1
      3. 2.3.3 TMS320F28023
    4. 2.4 System Design Theory
      1. 2.4.1 Head-up Display Parameter Design and Tradeoffs
        1. 2.4.1.1 Field of View and Eyebox
        2. 2.4.1.2 Resolution
        3. 2.4.1.3 Virtual Image Distance
      2. 2.4.2 Picture Generation Unit Design Decisions
        1. 2.4.2.1 Etendue Efficiency Match
        2. 2.4.2.2 Aperture Size: Selecting f/# of Optics
        3. 2.4.2.3 Thermal Design
        4. 2.4.2.4 LED Selection Summary
      3. 2.4.3 Design Summary
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Cadence Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
  12. 7Terminology
  13. 8Revision History

System Design Theory

This section describes the tradeoffs and design choices required for a HUD design. It is intended to give more background and understanding in the overall system for future application modifications.

AR HUDs require larger FOV, longer virtual image distances (VID), and larger eyebox sizes than traditional automotive HUDs. These large displays require much brighter PGUs. This reference design provides the hardware and software needed for a HUD design. Presented first is a high level discussion of design decisions. As an example, parameters in the following sections are chosen to meet the requirements of a HUD system:

  • FOV: 10° × 5°
  • Eyebox: 140 mm × 60 mm
  • VID: 10 m
  • Contrast: 1500:1
  • Resolution: > 80 ppd
  • Temperature rating: –40°C to 105°C